Overview
Trunk & Distribution
Drop
Broadband Technical Library

Headend Connectors


When dealing with high braid headend cables, Corning Gilbert’s UltraRange® headend connectors are a welcome fit. As part of the UltraRange family of connectors, our headend connectors provide advantages such as excellent RF shielding integrity and a one-piece design for fast installation without risk of misaligned parts.

UltraRange 59 HEC Part Number Cable Type Cables

Corning Gilbert UltraRange BNC Headend

> Product Info 
> Installation Guide 

GF-UR-59-HEC 59 HEC Commscope F59HEC2
Times 2241V
Belden V100177
GA-BNC-UR-59-HEC 59 HEC Commscope F59HEC2
Times 2241V
Belden V100177

Features:

- Designed specifically to fit high-braid HEC cables
- 360º radial compression
- BNC series incorporate a gold plated pop-up pin to eliminate blind entry during installation
- “F” series is compatible with industry-accepted security sleeves & tooling
- Full metal exterior
- One-step 1/4 x 1/4 cable preparation
- BNC labels are color codedfor easy identification
- Single tool is used with either connector without adjustments or loose parts