Overview
Trunk & Distribution
Drop
Broadband Technical Library

"F" Compression Connectors


Corning Gilbert's “F” compression connectors have excellent electrical and mechanical performance, combined with ease of installation. They are installed using standard cable preparation and compression tools.

> UltraRange® "F” Compression  
> UltraEase® "F” Compression 
> UltraSeal® "F” Compression 

UltraRange 59 & 6 Part Number Cable Type Braid Coverage

Corning Gilbert UltraRange 59 & 6

> Product Info 
> Installation Guide 

GF-UR-59 Series 59 60% thru Quad
GF-UR-6 Series 6 60% thru Quad

Features:

- Fits 60% to quad with one connector
- Uses standard compression tools
- Free-spinning sealed nut design
- 360º radial compression
- Full metal exterior
- Integrated thread starting guide
- One-step 1/4 x 1/4 cable preparation

UltraRange 59 & 6 Knurl Part Number Cable Type Braid Coverage

Corning Gilbert UltraRange 59K & 6K

> Product Info 
> Installation Guide 

GF-UR-59-K Series 59 60% thru Quad
GF-UR-6-K Series 6 60% thru Quad

Features:

- Includes all UltraRange features listed above
- Hex/knurl nut improves torque when finger tightening
- Weather resistant with Gilbert Seal Ring

UltraRange 6 Plenum Part Number Cable Type Cables

Corning Gilbert UltraRange 6 Plenum

> Product Info 
> Installation Guide 

GF-UR-6-PL Series 6  Plenum CommScope 2275K
CommScope 2275V
CommScope 2227K
Belden 6339Q8
Belden 9116P

Features:

- Connector threads onto cable to ease and expedite installation process
- A free-spinning nut design permits the 7/16” nut to spin freely for easy installation
- 360° radial compression at the connector/cable interface provides excellent RF shielding
- Uses standard compression tools

UltraRange 59 & 6 SR  Part Number Cable Type Braid Coverage

Corning Gilbert UltraRange 6 SR

> Product Info 
> Installation Guide 

GF-UR-59-SR Series 59 60% thru Quad
GF-UR-6-SR Series 6 60% thru Quad

Features:

- Includes all UltraRange 59 & 6 features listed above
- Seal ring pre-installed over nut
- Reusable
- Improved visibility during installation
- Improved torque when finger tightening connector for indoor use
- Uses all standard tooling

UltraRange 11 Part Number Cable Type Braid Coverage

Corning Gilbert UltraRange 11

> Product Info 
> Installation Guide 

GAF-UR-11 Series 11 60% thru Quad

Features:

- Center pin extends upon proper insertion of cable
- Fits 60% to quad with one connector
- Uses standard compression tools
- 360º radial compression
- Full metal exterior
- One-step 1/4 x 1/4 cable preparation

UltraRange 11 Plenum Part Number Cable Type Cables

Corning Gilbert UltraRange 11 Plenum

> Product Info 
> Installation Guide 

GAF-UR-11-PL Series 11 Plenum CommScope 2285K
CommScope 2287K
Belden 1523AP
Belden 7999AP

Features:

- Pop-out center pin
- Connector threads onto cable to ease and expedite installation process
- 360° radial compression at the connector/cable interface provides excellent RF shielding
- Rotating contact design
- Uses standard compression tools

UltraEase 59, 59Q, 6 & 6Q Part Number Cable Type Braid Coverage

Corning Gilbert UltraEase 59-6-59Q-6Q

> Product Info 
> Installation Guide 

GF-UE-59 Series 59 60% thru Tri Shield
GF-UE-59Q Series 59 Quad
GF-UE-6 Series 6 60% thru Tri Shield
GF-UE-6Q Series 6 Quad

Features:

- Post-forward design allows for easy verification of cable dielectric
- Free-spinning sealed nut enables faster installation
- Grooved nut for improved grip and ease of installation in tight locations
- Color coded for different cable sizes

UltraEase M & MQ Part Number Cable Type Braid Coverage

Corning Gilbert UltraEase M

> Product Info 
> Installation Guide  

GAF-UE-M Series Mini 60% thru Tri Shield
GAF-UE-MQ Series Mini Quad

Features:

- Gold plated push-out pin to eliminate blind entry
- 360° radial compression at the connector/cable interface provides excellent RF shielding
- Uses standard compression tools
- Standard 1/4 x 1/4 one-step cable preparation

UltraSeal 11 & 11Q   Part Number Cable Type Braid Coverage

Corning Gilbert UltraSeal 11

> Product Info 
> Installation Guide 

GAF-UST-11 Series 11 60% thru Tri Shield
GAF-UST-11Q Series 11 Quad

Features:

- Center pin extends upon proper insertion of cable
- Three-point sealing system
- One-piece construction eliminates lost components
- 360º radial compression
- Full nickel plated metal exterior
- One-step 1/4 x 1/4 cable preparation

 

> Back to top  

> Broadband Catalog: Drop Connectors