Overview
Trunk & Distribution
Drop
Broadband Technical Library

GRSTM Extension Connectors


GRS 3” Extension Connectors Cable Type Cable Series Part Number

 

Corning Gilbert GRS_3in Extension Connector 

> Product Info     
> Installation Guide 

 

Commscope P3
Times Fiber T-10
.412 GRS-412-EXT-DU-01-T
.500 GRS-500-EXT-DU-03-T
.625 GRS-625-EXT-DU-02-T
.750 GRS-750-EXT-DU-01-T
.875 GRS-875-EXT-DU-02-T
1.000 GRS-1000-EXT-DU-01-T
Times Fiber
TX
.480 GRS-480-EXT-TX-T
.565 GRS-565-EXT-TX-T
.700 GRS-700-EXT-TX-T
.840 GRS-840-EXT-TX-T
1.160 GRS-1160-EXT-TX-T
Commscope QR .320 GRS-320-EXT-QR-T
.540 GRS-540-EXT-QRP-T
.715 GRS-715-EXT-QRP-T
.860 GRS-860-EXT-QRP-T
1.125 GRS-1125-EXT-QR-T
Trilogy MC2 .440 GRS-440-EXT-MC2-T
.500 GRS-500-EXT-MC2-T
.650 GRS-650-EXT-MC2-T
.750 GRS-750-EXT-MC2-T
1.000 GRS-1000-EXT-MC2-T
GRS 6” Extension Connectors Cable Type Cable Series Part Number

> Product Info   
> Installation Guide  

Commscope P3
Times Fiber T-10
.412  GRS-412-EXT-6-DU-01-T
.500  GRS-500-EXT-6-DU-03-T 
.625 GRS-625-EXT-6-DU-02-T 
.750 GRS-750-EXT-6-DU-01-T
.875  GRS-875-EXT-6-DU-02-T 
1.000  GRS-1000-EXT-6-DU-01-T 
Times Fiber
TX
.480 GRS-480-EXT-6-TX-T 
.565 GRS-565-EXT-6-TX-T 
.700 GRS-700-EXT-6-TX-T 
.840 GRS-840-EXT-6-TX-T 
1.160 GRS-1160-EXT-6-TX-T 
Commscope QR .320 GRS-320-EXT-6-QR-T 
.540 GRS-540-EXT-6-QRP-T 
.715  GRS-715-EXT-6-QRP-T 
.860  GRS-860-EXT-6-QRP-T 
1.125  GRS-1125-EXT-6-QR-T 
Trilogy MC2 .440 GRS-440-EXT-6-MC2-T 
.500  GRS-500-EXT-6-MC2-T 
.650  GRS-650-EXT-6-MC2-T 
.750  GRS-750-EXT-6-MC2-T 
1.000 GRS-1000-EXT-6-MC2-T 

 

> Back to GRS 3-piece series