Overview
Inside Corning Gilbert
Locations
Careers
Contact Us
Suppliers

Our Heritage


  • 2008: Corning Gilbert celebrates over 50 years of excellence!
  • 2006: Launched plenum line of connectors
  • 2005: Launched UltraRange® “F” Connector
  • 2003: Launched UltraEase® “F” Connector
  • 2002: Introduced flexible, braidless 75ohm cable assembly (GCA)
  • 2001: Introduced high-performance terminator and launched G2 2-piece connector series
  • 2000: Introduced high RF performance splice block
  • 1999: Introduced QR320 and TX-10 connectors
  • 1998: Launched UltraSeal® “F” Connector and introduced first fully sealed housing-to-housing connector and tap by-pass jumper
  • 1997: Introduced Gilbert 360 compression crimp connector
  • 1996: First to introduce power feeder and 50 ohm connectors for centralized powering
  • 1995: Incorporated one-piece continuous pin on all GRS extension connectors
  • 1994: Introduced advanced-housing terminator
  • 1991: First to introduce interconnect cables
  • 1982: First to develop connectors for QR
  • 1989: First to introduce domed insulator
  • 1984: Introduced GPO® push-on interconnect
  • 1968: First to introduce 6262 alloy for trunk and distribution connectors
  • 1967: Introduced proprietary coaxial connector design
  • 1957: Gilbert Engineering founded