Providing Excellent Catalysis in the Stationary Industry Since the Late 1970s
Corning® Celcor® substrates and DuraTrap® filters are used in stationary catalytic systems to help curb air pollution from power plants, refineries, chemical processing plants, and in many other industrial applications. These emission control solutions can also be used in systems designed to reduce volatile organic compound (VOC) emissions from operations such as printers, dry cleaners, paint shops and plastic-mold shops.
With their high geometric surface area and low-pressure drop, Corning ceramic substrates and filters are some of the most widely specified emission control solutions and products for stationary applications worldwide.
Benefits
Cell densities shown below are for rectangular Corning® Celcor® substrates. Alternatives, such as round contours, are also available for stationary applications. Products can be finished to fit various contours for use in large bed assemblies. A choice of cell densities and wall thicknesses helps optimize catalyst-bedding design.
Cell densities shown below are for rectangular Corning® Celcor® substrates. Alternatives, such as round contours, are also available for stationary applications. Products can be finished to fit various contours for use in large bed assemblies. A choice of cell densities and wall thicknesses helps optimize catalyst-bedding design.
64 cell thinwall | 100 cell thinwall | 230 cell thinwall | 300 cell thinwall | 400 cell thinwall | |
---|---|---|---|---|---|
Wall thickness (in) | .012 | .015 | .007 | .005 | .007 |
Pitch (mm) | 3.175 | 2.540 | 1.676 | 1.473 | 1.270 |
Geometric Surface Area (in2/in3) | 29 | 33 | 54 | 63 | 69 |
Open Frontal Area | 81.7% | 68.9% | 79.9% | 82.0% | 74.0% |
Dimensions | Length: Ranges from 2 to 12 in (50.8 to 304.8 mm) Width and Height: 5.91 in (150 mm) |

Excellent Pressure Drop
Excellent Pressure Drop
Discover pressure drop benefits with Corning's stationary solutions.
Discover pressure drop benefits with Corning's stationary solutions.
*The graph used in this publication is based on data from experimental and limited tests conducted under controlled laboratory conditions, measurements, and calculations sponsored by Corning. Corning can provide additional calculations or test results based on specific operating conditions.