ClearCurve® VSDN® Optical Fibre
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
ClearCurve® VSDN® Optical Fibre

ClearCurve® VSDN® Optical Fibre

ClearCurve® VSDN® Optical Fibre

Optimizing fibre for consumer device connectivity

ClearCurve® VSDN® Optical Fibre

ClearCurve® VSDN® Optical Fibre

ClearCurve VSDN® optical fibre is designed to support emerging high speed interconnects between computers, operating systems, gaming consoles, tablets, and more.

It is necessary that optical fiber used within consumer environments is able to be bent and pinched without losing quality, speed, or connectivity. ClearCurve VSDN fibre optimized design addresses these challenges with ultra-low bending loss and superior mechanical reliability.

In addition, ClearCurve VSDN fibre maintains high bandwidth at large alignment tolerances and enables inexpensive connectivity solutions by allowing relaxed alignment tolerances through an 80 µm core size and high numerical aperture.

Additional Resources

Additional Resources

Technical Resources

In 2013, LaserFocusWorld called ClearCurve VSDN “a novel fibre design with an optimised smaller diameter that can survive bending and pinching, allowing consumers to create high-speed home optical networks.” This article, written by senior editor John Wallace, serves as an informative technical resource.

Read More

In The News

In The News

Thunderbolt™ and USB 3.Optical Cables Will Be Showcased at CeBIT

Corning will debut Optical Cables to the European market at CeBIT 2013 in Hannover, Germany. Optical Cables by Corning are designed to bring the benefits of optical fibre to the consumer market for the two fastest computer and peripheral connectivity protocols -- Thunderbolt™ and USB 3.0.

Read More

Corning to Introduce Optical Cables for Data-Rich Consumer Electronic Applications

Corning Optical Communications LLC will introduce Optical Cables by Corning, designed for use with consumer electronics, at the International Consumer Electronics Show (CES), in Las Vegas. The cables are compatible with Thunderbolt™ and USB 3.0, the two fastest computer and peripheral connectivity protocols.

Read More

Corning Introduces New Ultra-bendable Optical Fibre for Consumer Electronics

Corning introduced ClearCurve® VSDN® optical fibre, the newest innovation in the ClearCurve® family of bend-insensitive fibres. This fibre is uniquely designed to support emerging high-speed interconnects between computers and other consumer electronics devices.

Read More