Introducing the first glass substrate optimized for LTPS
Corning's new Jade glass is designed to meet the unique requirements of
low temperature polysilicon (LTPS) applications, providing a new solution for
the growing number of high-performance mobile devices being produced using this
technology.
The many virtues of Jade
Today's consumers expect their multifunctional mobile handsets to offer advanced
features, such as higher resolution displays and lower power consumption. LTPS
technology brings these advantages to mobile devices, providing better electron
mobility and higher aperture ratio that deliver brighter displays and reduced
energy consumption. Jade glass supports LTPS applications by providing unique
glass attributes:
-
Vitality: Jade pushes the future of technology forward
-
Purity: Jade is fusion-formed, which eliminates extra processing steps that
degrade surface quality
-
Creativity: Jade will enable other important technologies
-
Fidelity: Thermal stability, built into the glass through its chemistry