Thin Glass
As the end-market demands for thinner, sleeker products are increasing, Corning is delivering thinner and lighter substrates (glass of 0.5 mm thickness or less). Our proprietary fusion process allows us to create thin glass of pristine surface quality, with no known limit on how thin the glass can go.
As an added advantage to manufacturers of portable applications, Corning’s ready-to-use thin glass substrates require no additional panel thinning, eliminating the costly etching process that uses harmful chemicals.
Through exploration, innovation and commitment, Corning is proactively meeting customer needs, and our technical expertise allows us to rapidly respond to emerging trends.
> Download more information on Thin Glass
> Viewing Angle: The Future is Thin