Overview
Products
Applications

Corning Lotus™ XT Glass

Corning Lotus™ XT Glass is a new display glass that helps fulfill the promise of today’s cutting-edge technologies by providing a stable and reliable platform from start to finish.

Corning Lotus XT Glass is formulated to perform exceptionally well in low temperature poly-silicon (LTPS) and oxide thin film transistor (TFT) backplane manufacturing environments. It’s tough enough to withstand demanding manufacturing processes, while delivering the pristine surface quality customers require.

The intrinsic thermal consistency of Corning Lotus XT Glass allows it to retain its shape and quality during high-temperature processing. Decreased compaction and variation during the crystallization and activation step further reduces stress and distortions to the substrate. 

Corning Lotus XT Glass also offers the advantages of Corning’s proprietary fusion process while meeting the stringent cost requirements of the mobile device and IT display market. Its superb surface quality supports the backplane characteristics required for the vibrant colors and clarity OLED and LCD transmissions are known for.

Download the Corning Lotus XT Glass product information sheet.

Videos & Multimedia


 Introducing Corning Lotus™ XT Glass
 Corning Introduces Corning Lotus™ XT Glass and Showcases Glass Innovations at SID Display Week 2013
 Corning Lotus™ XT Glass Selected for Tianma’s LTPS Line