Corning Lotus™ Glass
Corning Lotus™ Glass is a high-performance display glass developed to enable cutting-edge technologies, including organic light-emitting diode (OLED) displays and next generation liquid crystal displays (LCD) by providing a stable and reliable platform from start to finish.
Corning Lotus Glass is formulated to perform exceptionally well in low temperature poly-silicon (LTPS) and oxide thin film transistor (TFT) backplane manufacturing environments. It’s tough enough to withstand demanding manufacturing processes, while delivering the pristine surface quality customers require. This allows for the vibrant colors and clarity OLED and LCD transmissions are known for.
The intrinsic thermal consistency of Corning Lotus Glass allows it to retain its shape and quality during high-temperature processing. Decreased compaction and variation during the crystallization and activation step further reduces stress and distortions to the substrate. This enables tighter design rules in advanced backplanes for higher resolution and faster response time.
The end result is a thin, portable display device that consumes less power while delivering superior picture quality.
Download the Corning Lotus Glass product information sheet.