Gorilla® Glass
By supporting the sleek, ultra-thin edge-to-edge designs that are a popular trend in today’s LCD TV industry, Gorilla® glass is literally changing the face of LCD TV.
With its pristine surface enabling a crisp, clear viewing experience, Gorilla is uniquely suited to fulfill the demanding optical requirements of high-definition and 3-D TV. And because it’s infused with strength at the molecular level, it can better withstand everyday damage, such as scratches and accidental impact.
Gorilla® glass is also optimized for use in handheld devices and notebook computers. The glass can be used as a formed cover with the capability to provide holes and slots, or it can be enhanced with easy-to-clean, wear-resistant coatings to make it ideal for touch-screen devices. Learn more.