visit corning.com
visit corning.com
  inside corning gilbert  
  products + services  
  broadband  
  microwave  
  wireless  
  microwave product catalog  
  broadband product catalog  
  technical information  
  literature request  
  FAQs  
  our location  
  contact us  
  careers  
  Corning Cabelcon ApS  
 


 microwave  catalog

 other site  sections

corning home > corning gilbert > products + services > oem >

OEM

"F" series connectors and adapters
GSK series
Fiber Entry Adaptors
BNC Connectors
N Connectors

"F" series connectors and adapters
"F" -connectors allow a coaxial cable to maintain a 75-ohm impedance. They are used with 59, 6, and 11 cable series. Use of "F" connectors helps avoid impedance problems with interfaces and splices. 59 and 6 "F" connectors are available in a convenient feed-through design. 11 connectors have an internal pin contact that mate to female ports. Corning Gilbert’s “F” series connectors are available in both hex crimp and compression styles to combine ease of installation with superior performance including 360 degree contact to the cable, excellent RF shielding, and a complete seal to the cable jacket that locks out moisture. Our full family of “F” series connectors and adapters includes panel mount, splices, pcb mount, and cable mount. They maintain good electrical and mechanical properties in numerous varieties.

GSK series
The GSK is a "push-on" blind mate version of the “F” connector system. Utilizing a phosphor bronze ground spring in place of the standard 3/8-32 thread found on typical F connectors, the GSK provides quick installation of headend equipment, amplifier modules, and HFC networking equipment.

Fiber Entry Adaptors
Fiber optic adapters are used to anchor fiber optic cables as they enter a 5/8”-24 port of fiber equipment. All adapters within this product range offer advanced feed-thru technology for fast, friendly and time-saving installation with or without strength member seizing.

BNC Connectors
The BNC is a miniature quick connect/disconnect RF connector designed to operate up to 4 GHz. Available in both 50O and 75 O impedances.

N Connectors
The N is a medium size weatherproof RF connector designed to operate up to 11 GHz. Available in both 50O and 75 O impedances.

OEM Product Catalog

return to top


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy