visit corning.com
visit corning.com
  inside corning gilbert  
  products + services  
  broadband  
  microwave  
  wireless  
  microwave product catalog  
  broadband product catalog  
  technical information  
  literature request  
  FAQs  
  our location  
  contact us  
  careers  
  Corning Cabelcon ApS  
 


 microwave  catalog

 other site  sections

corning home > corning gilbert > products + services > microwave >

GPO™

We developed the GPO™ interconnect series in the late 1980s to answer an industry wide need for a higher performance, higher density, lower weight, user friendly high frequency coaxial connector.

The design utilizes a PTFE (trade name Teflon) filled interface designed around a hybrid of the 2.4mm interface. It incorporates a floating 'blindmateable adapter' (often referred to as a 'bullet') which is captivated between two panel or circuit mounted receptacles (called shrouds).

The GPO™ interconnect floating design presents several unique features.

  • Accommodation of 0.020" radial and 0.010" axial misalignment.
  • Center to center spacing of under 0.170" available.
  • Lightweight blindmate at only 0.17 grams.
  • Snap together assembly.
  • Performance to 40GHz.

Microwave Product Catalog

Microwave Assembly Procedures

return to top


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy