CLT 500X Laser Glass Processing | Laser Glass Processing Workstation | Corning
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
最好使用最新版的 Google Chrome 和 Mozilla Firefox 查看该页面。

Close[x]
This is an abstract image

Corning CLT 500X

Corning CLT 500X

Laser Processing for Glass Industries

The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries. The machine’s axes are driven by linear motors.  This technology enables high processing speeds while maintaining very good dynamic stability in the axes. The accuracy and precision of the system is due to the high-resolution glass scales used in each axis as measuring components in the motion control system. The CLT 500X is built around a solid granite platform, allowing a high degree of overall accuracy for the machine.

 

CONTACT US

Multiple Vision System Options

The CLT 500 X is available with multiple vision system options for custom applications.  A vision pattern-recognition system provides laser positioning accuracy to within a few microns.