Corning® Step-R™

Your ideal solution for difficult liquids
Corning Step-R Repeating Pipettor is suitable to dispense volatile, dense, viscous, or foaming liquids, and for all applications where long dosing series are required.

Features
The lightweight construction, ergonomically shaped handle with a finger hook allows for single-handed volume setting, fast syringe tip filling, and convenient serial dispensing. The Step-R Repeating Pipettor has a precise stepping mechanism to ensure repeatability of all dispensed doses, and the positive displacement allows for contamination-free operation.

- Easy volume setting: Volume selection chart conveniently located on the device
- Fast and precise multiple dispensing: Up to 48 pipetting doses without refilling the tip syringe
- Wide range of polypropylene syringe tips: 8 different sizes, sterile and non-sterile versions available
- Maintenance-free

No matter how dense
Corning Step-R Repeating Pipettor is your ideal solution for difficult liquids. Get it now and make your work easier and faster.

Order Now

Corning® Step-R™ Repeating Pipettor Starter Pack

In order to establish a smooth start, the Corning Step-R Starter Pack is conveniently packaged with a Corning Step-R Repeating Pipettor, 2 syringe tip adaptors (25 mL and 50 mL), and 24 syringe tips (0.05 mL, 2.5 mL, 5 mL, 12.5 mL, 25 mL, and 50 mL).

Order Now

Technical Support

Featured Resources