Eagle XG Slim Glass Substrates | LCD Glass Substrate for Evolving Displays | Corning

EAGLE XG® Slim Glass Substrates

Corning® EAGLE XG® Slim
Glass Substrates

Corning® EAGLE XG® Slim LCD
Glass Substrates

Industry standard, trusted by the world's leading panel makers

Emerging Applications Drive Increased Demand for Thinner, Lighter Display Panels

Corning® EAGLE XG® Slim Glass substrates enable panel manufacturers to innovate for thinner, lighter, and more environmentally conscious display panels. EAGLE XG Slim Glass delivers dimensional stability and exceptionally clean, smooth, flat surfaces – qualities essential to the successful manufacturing of displays. As Corning's flagship glass, EAGLE XG is considered an industry standard, widely used and trusted by the world's leading panel-makers.

The glass composition includes no added heavy metals, reducing the environmental impact of manufacturing. EAGLE XG Slim Glass also features exceptional thinness, helping panel-makers reduce or completely avoid the potential environmental and health hazards associated with panel thinning. EAGLE XG Glass also has a coefficient expansion (CTE) closely aligned with Silicon, making it suitable for applications involving semiconductor-like processing. 

EAGLE XG Glass is available in the widest variety of form factors, including 0.25 mm up to Gen 5.5, 0.3 mm up to Gen 6, and 0.4 mm up to Gen 10.5 to enable thinner, lighter, and curved display panels. It can be made thinner than a business card and as large as two king-sized mattresses. 

Corning Display has sold more than 25 billion square feet of EAGLE XG — enough to pave the Great Wall of China 25 times, or cover nearly 390,000 football fields.

The Story of Corning® EAGLE XG® Slim Substrates

From advantaged glass compositions to larger, thinner, and lighter substrates, Corning’s fundamental technology contributions have been essential to the birth and ongoing development of the display industry. To learn more, visit Our Legacy page.

Corning Celebrates Grand Opening of Gen 10.5 LCD Glass Plant in Wuhan, China

Corning hosted an opening ceremony for its Gen 10.5 liquid crystal display (LCD) glass substrate manufacturing facility in the city of Wuhan in the Hubei Province, China.

Compartilhar