Laser Drilling | Laser Technologies | Corning

This is an abstract image

Laser Glass Drilling Technologies

Laser Glass Drilling Technologies

Laser Drilling Display Glass
Corning Laser Technologies' laser drilling processes employ ultra-short laser pulses (in the picosecond range) that remove glass through nonlinear effects.  The technology can be used to drill glass with extremely low wall taper and little to no micro cracks.  Beyond drilling, any geometry can be cut, including cut-outs such as circles or slots, closed-form and radius form factors.

Drilling of Brittle Materials
Corning Laser Technologies' laser drilling works for both unstrengthened and strengthened glass, as well as other brittle materials. The process is clean room compatible, because it generates close to zero material loss and debris.

Laser Glass Drilling Machine Solutions
Corning Laser Technologies offers the following laser machine solutions for glass drilling:

Compartilhar