Corning® Gorilla® Glass | Interior Architecture Glass Solutions | Corning

Corning® Gorilla® Glass enables light weighting, maintainability, design freedom, scratch resistance and durability for typical areas of impact in elevators, lobbies, media walls and furniture.

Corning® Gorilla® Glass

gorilla glass tough

Durable & scratch-resistant

Durable & scratch-resistant

Gorilla Glass is chemically strengthened through an ion-exchange process that creates a deep compression layer on the surface of the glass substrate. This layer acts as “armor” to reduce the introduction of flaws. Watch our "Why Glass Breaks" video to learn more.

Gorilla Glass is chemically strengthened through an ion-exchange process that creates a deep compression layer on the surface of the glass substrate. This layer acts as “armor” to reduce the introduction of flaws. Watch our "Why Glass Breaks" video to learn more.

gorilla glass bend

Thin & lightweight

Thin & lightweight

Reduced weight and thickness compared to typical glass architecture panels. At just 25% of the thickness and weight of normal glass panels typically used in architecture, Gorilla Glass panels are ultra-lightweight for easy shipping and installation. Learn more about how Gorilla Glass is made.

Reduced weight and thickness compared to typical glass architecture panels. At just 25% of the thickness and weight of normal glass panels used in architecture, Gorilla Glass panels are ultra-light for easy shipping and installation. Learn more about how Gorilla Glass is made.

gorilla glass white

Superior optical clarity

Superior optical clarity

Pristine whites and vibrant colors that allow a designer’s vision to be achieved without compromise. Gorilla Glass is optically pure, thermally stable, fusion formed glasses with pristine surface quality.

Pristine whites and vibrant colors that allow a designer’s vision to be achieved without compromise. Gorilla Glass is optically pure, thermally stable, fusion formed glasses with pristine surface quality.

Thin, lightweight Corning Gorilla Glass enables refurbishment and new designs within tight elevator weight budgets.

Benefits of Corning Gorilla Glass

- Formed from Corning’s proprietary fusion process

- The optical clarity of the glass enables customers to realize their vision through true color match - whether it’s pristine whites or vibrant colors 

- Tough, thin Corning Gorilla Glass preserves and helps protect the material beneath it with excellent durability and scratch resistance

- Provides endless design possibilities for custom decoration

Properties
Maximum Size
- GG
- AG
       mm                  in
2030 x 1200  |  79.92 x 47.24
2020 x 1170  |  79.52 x 46.06
Standard glass thickness 2.0 mm (others available upon request)
Standard tolerances Length and width: +/- 0.5mm
Thickness: +/- 0.05mm
Weight 4.88 kg/m2 at 2.0mm
Chemical strengthening
- Compressive stress (typical)
- Depth of layer (typical)

>680 MPa
>40 um
Standards testing Meets ASTM standards for flat glass.
With qualified panel backer, meets U.S. standards for indoor use, including
- CPSC 16
- CFR 1201
- ANSI Z97.1-2009
- ASTM E84
- ANSI maximum impact Class A
- CPSC maximum impact level Cat II
Standard edge profile Pencil
Compartilhar