Enable 3D Spheroid Formation with Corning Ultra-Low Attachment Surface
Enable 3D Spheroid Formation
Order NowCorning Ultra-Low Attachment surface is a hydrophilic, neutrally charged coating covalently bound to a polystyrene vessel surface. The hydrogel inhibits specific and nonspecific immobilization, forcing cells into a suspended state, enabling 3D spheroid formation. The coating is stable, noncytotoxic, biologically inert, and non-degradable—and can be applied to a wide range of cultureware. These include plates, dishes, flasks, and Corning CellSTACK® vessels as well as 96-well and 384-well plates for high throughput screening (HTS) spheroid applications.
Corning Ultra-Low Attachment surface is a hydrophilic, neutrally charged coating covalently bound to a polystyrene vessel surface. The hydrogel inhibits specific and nonspecific immobilization, forcing cells into a suspended state, enabling 3D spheroid formation. The coating is stable, noncytotoxic, biologically inert, and non-degradable—and can be applied to a wide range of cultureware. These include plates, dishes, flasks, and Corning CellSTACK® vessels as well as 96-well and 384-well plates for high throughput screening (HTS) spheroid applications.