Automation equipment manufacturers are experts at designing and building complex liquid handling systems. However, consumables are a small part of their overall business. In fact, many of these manufacturers outsource the production of automation tips to other companies. Axygen® automation tips are high quality alternatives to more expensive tips sold by automation equipment manufacturers. We specialize in manufacturing tips for all major automation platforms, providing equal—or superior—performance to the tips supplied by automation equipment manufacturers.
overview
Your Source of High Quality Tips for Automated Liquid Handlers
High Quality Tips for Automated Liquid Handlers
Compatibility
Automation Tip Compatibility Chart
Automation Tip Compatibility Chart
Read MoreAxygen brand automation tips are engineered to the exact specifications of original manufacturers’ tips, which means you get complete compatibility and consistent fit every time.
Axygen brand automation tips are engineered to the exact specifications of original manufacturers’ tips, which means you get complete compatibility and consistent fit every time.
Tips for Hamilton Workstations
Tips for Hamilton Workstations
Read MoreLearn more about Axygen Automation 96-well and 384-well Tips for Hamilton Microlab® Prep™, STAR™ Line, NIMBUS®, and VANTAGE® Liquid Handling Workstations.
Learn more about Axygen Automation 96-well and 384-well Tips for Hamilton Microlab® Prep™, STAR™ Line, NIMBUS®, and VANTAGE® Liquid Handling Workstations.
Why Choose Axygen
Request a Sample
Axygen products are manufactured in facilities that are ISO 9001 and ISO 13485 certified with sealed, positive pressure clean areas. Resins are USP Class IV or V compliant and RoHS compliant per the European Directive 2002/95/EC. Corning also assures that products are REACH compliant per EC 1906/2006. Heavy metals are not used in the manufacture or formulation of these products. The products meet CONEG requirements for lead, mercury, cadmium, and hexavalent chromium.
Axygen products are manufactured in facilities that are ISO 9001 and ISO 13485 certified with sealed, positive pressure clean areas. Resins are USP Class IV or V compliant and RoHS compliant per the European Directive 2002/95/EC. Corning also assures that products are REACH compliant per EC 1906/2006. Heavy metals are not used in the manufacture or formulation of these products. The products meet CONEG requirements for lead, mercury, cadmium, and hexavalent chromium.
Request a Sample
In-house automation lab allows new product development, validation and quality control for our automation tips.
In-house automation lab allows new product development, validation and quality control for our automation tips.
Request a Sample
In addition to our in-house testing, products are validated at customer locations to ensure proper function. It is this attention to detail in manufacturing and testing that ensures Axygen automation tips provide accurate pipetting and precise experimental results.
In addition to our in-house testing, products are validated at customer locations to ensure proper function. It is this attention to detail in manufacturing and testing that ensures Axygen automation tips provide accurate pipetting and precise experimental results.
Request a Sample
We offer the same tips as the automation equipment manufacturers, as well as unique technologies such as our Axygen Maxymum Recovery tips that provide:
- Reduced sample loss due to fluid retention
- Less risk of cross-contamination
- Maximum accuracy and precision
We offer the same tips as the automation equipment manufacturers, as well as unique technologies such as our Axygen Maxymum Recovery tips that provide:
- Reduced sample loss due to fluid retention
- Less risk of cross-contamination
- Maximum accuracy and precision
Request a Sample
The Corning engineering team has tremendous expertise in designing and creating molds that produce consistent, high quality products. Corning manufactures all of our molds, which maximizes manufacturing up-time and reliable, high quality products.
All Axygen® automation tips are RNase-/DNase-free and nonpyrogenic. In addition, our manufacturing processes include automated assembly and electronic monitoring equipment to minimize the risk of contamination and bent tips, as well as deionizing manufacturing technology to reduce static.
The Corning engineering team has tremendous expertise in designing and creating molds that produce consistent, high quality products. Corning manufactures all of our molds, which maximizes manufacturing up-time and reliable, high quality products.
All Axygen® automation tips are RNase-/DNase-free and nonpyrogenic. In addition, our manufacturing processes include automated assembly and electronic monitoring equipment to minimize the risk of contamination and bent tips, as well as deionizing manufacturing technology to reduce static.
The first two letters of every tip indicate the intended robot compatibility.
The first two letters of every tip indicate the intended robot compatibility.
Robot | Tip Type |
TECAN | EV; OT: TT; ZT |
HAMILTON | HT |
AGILENT | VT |
BECKMAN COULTER BIOMEK | FX |
Revvity (formerly PERKINELMER) | PK; RR; TT |
The compatibility with an automation system is defined by:
- The tip type
- Rack format
The compatibility with an automation system is defined by:
- The tip type
- Rack format
NTR | Nested Tip Rack |
HTR | Hanging Tip Rack |
STK | Stacked Tip Rack |
R | Standard Tip Rack |
Precision and Accuracy
Featured Resources
Axygen® 1000µL Automation Pipet Tips for Hamilton® Workstations
Axygen® 1000µL Automation Pipet Tips for Hamilton® Workstations
MICROLAB® STAR line and Nimbus® Workstations
Axygen 1000µL tips demonstrate precision and accuracy comparable to Competitor 1000µL tips using the Hamilton MICROLAB® STAR Liquid Handling Workstation to dispense volumes as low as 50µL and as high as 1000µL.
Axygen 1000µL tips demonstrate precision and accuracy comparable to Competitor 1000µL tips using the Hamilton MICROLAB® STAR Liquid Handling Workstation to dispense volumes as low as 50µL and as high as 1000µL.
Read MoreAxygen® Automation Tips for Hamilton Liquid Handling Workstations Video
Axygen® Automation Tips for Hamilton Liquid Handling Workstations Video
There is an alternative source for precision pipet tips compatible with Hamilton automated liquid handling workstations.
There is an alternative source for precision pipet tips compatible with Hamilton automated liquid handling workstations.
Watch NowAxygen 50µL Automation Tips for Hamilton Workstations
Axygen 50µL Automation Tips for Hamilton Workstations
Microlab STAR Line and NIMBUS Workstations
Axygen 50µL tips demonstrate comparable precision and accuracy to Competitor 50µL tips using the Hamilton Microlab STAR liquid handling workstation to dispense volumes as low as 5µL and as high as 50µL.
Axygen 50µL tips demonstrate comparable precision and accuracy to Competitor 50µL tips using the Hamilton Microlab STAR liquid handling workstation to dispense volumes as low as 5µL and as high as 50µL.
Read MoreAxygen 50µL Automation Tips for Beckman Coulter Workstations
Axygen 50µL Automation Tips for Beckman Coulter Workstations
96-well Format Tips for Biomek FX Workstations
Axygen 96-well format 50µL tips demonstrate improved precision to Competitor 96-well 50µL tips using the Beckman Coulter Biomek FX liquid handling workstation to dispense volumes as low as 5µL and as high as 50µL.
Axygen 96-well format 50µL tips demonstrate improved precision to Competitor 96-well 50µL tips using the Beckman Coulter Biomek FX liquid handling workstation to dispense volumes as low as 5µL and as high as 50µL.
Read MoreAxygen 300µL Automation Tips for Hamilton Workstations
Axygen 300µL Automation Tips for Hamilton Workstations
Microlab STAR Line and NIMBUS Workstations
Axygen 300µL tips demonstrate precision and accuracy comparable to competitor 300µL tips using the Hamilton Microlab STAR liquid handling workstation to dispense volumes as low as 30µL and as high as 300µL.
Axygen 300µL tips demonstrate precision and accuracy comparable to competitor 300µL tips using the Hamilton Microlab STAR liquid handling workstation to dispense volumes as low as 30µL and as high as 300µL.
Read More