From HYPERStack® cell culture vessels to CellSTACK® culture chambers to microcarriers, Corning provides the full range of tools you'll need to successfully perform and improve adherent-based cultures for vaccine scale-up and production.
Bridge the Gap Between R&D and Production
Corning has been at the forefront of upstream single-use technology. Our single-use adherent and suspension cell culture products provide reliable, predictable scale-up in bioprocess and cell therapy. From process development to GMP manufacturing, we’ll work with you to develop a platform to accomplish your goals. Supporting products such as closed system solutions, media, advanced surface chemistry, closed system vessels, and media round out the product offering, providing a complete solution.
Applications
Vaccine Development
Vaccine Development
Technical Documents
Validation and Application Support

Using the Corning HYPERStack Cell Culture Vessel and Enhanced Microcarriers
Using the Corning HYPERStack Vessel
Enhance viral transduction efficiency by increasing surface area without expanding your spatial footprint using Corning HYPER technology and microcarrier beads.
Enhance viral transduction efficiency by increasing surface area without expanding your spatial footprint using Corning HYPER technology and microcarrier beads.

Log Increases in Commercial Production of Animal Vaccines Using Corning CellSTACK Culture Chambers
Log Increases in Commercial Production
Discover why large-scale vaccine producers have begun to embrace such disposable technologies as Corning CellSTACK culture chambers to improve yields of active product, while reducing costs associated with cleaning and validating reusable glass vessels.
Discover why large-scale vaccine producers have begun to embrace such disposable technologies as Corning CellSTACK culture chambers to improve yields of active product

Dynamic Expansion of Vero and MRC-5 Cells Using Corning Microcarriers
Dynamic Expansion of Vero & MRC-5 Cells
The surface-area-to-volume ratio and scalability of Corning microcarriers make them an ideal choice for the expansion of Vero and MRC-5 cells. This study shows how these microcarriers enable improved optimization and culturing of adherent cells in dynamic cultures.
The surface-area-to-volume ratio and scalability of Corning microcarriers make them an ideal choice for the expansion of Vero and MRC-5 cells.
Applications
Cell Culture Environments
Cell Culture Environments
Scale-up cells in defined conditions, reduce contamination, and minimize your footprint using advanced validated surface solutions from Corning.
Applications
Biobanking
Biobanking
Cryogenic preservation can minimize cell culture aging and evolution by stopping biological time, putting cells into true suspended animation, resulting in a more homogeneous cell population for biobanking research applications.

Technical Documents
Validation and Application Support for Biobanking
Guide - Cryogenically Storing Animal Cell Culture
Guide - Cryogenically Storing Animal Cell Culture
From basic theoretical concepts to practical aspects necessary for successfully freezing animal cells, this guide can help you successfully manage a cryogenic animal cell repository.
From basic theoretical concepts to practical aspects necessary for successfully freezing animal cells, this guide can help you successfully manage a cryogenic animal cell repository.
Read MoreApplications
Biotherapeutic Molecule Scale-up
Biotherapeutic Molecule Scale-up
From proteins to antibodies to nucleic acid production, successfully scale-up your suspension culture for bioreactor seeding with Corning bioprocess and cell culture products.
Technical Documents
Validation and Application Support

Growing More Cells: A Simple Guide to Small Volume Cell Culture Scale-Up
Growing More Cells
Researchers are constantly challenged to produce more cells, despite tight budgets. This guide can help you select the best vessels and methods to simplify scale-up to increase cell and cell product production, while minimizing costs.
Researchers are constantly challenged to produce more cells, despite tight budgets. This guide can help you select the best vessels and methods to simplify scale-up to increase

Disposable Large Volume Spinner Flasks Provide Versatile and Economical Options for Scale-up
Disposable Large Volume Spinner Flasks
Suspension cell culture in large-scale production is increasingly being integrated into drug discovery, with suitable scale-up vessels for suspension growth evolving to keep pace. See how our new disposable spinner flask optimizes the large-scale culture of mammalian and insect cell lines.
Suspension cell culture in large-scale production is increasingly being integrated into drug discovery, with suitable scale-up vessels for suspension growth evolving to keep pace.

Corning 5L Erlenmeyer Flask—Same Footprint as the 3L Flask—for Efficient Suspension Cells Scale-up
The Corning 5L Erlenmeyer Flask
As the bioprocess industry grows, so grows the demand for single-use containers that can efficiently culture large quantities of cells. To support accelerating requirements, Corning has developed a 5L Erlenmeyer flask with the same footprint as a traditional 3L Erlenmeyer flask
As the bioprocess industry grows, so grows the demand for single-use containers that can efficiently culture large quantities of cells. To support accelerating requirements, Corning has developed
Products
End-to-End Solutions for Bioprocess
Resources
Bioprocess Application Library
Bioprocess Application Library
From product selection guides to application notes to validation documents, our online technical library is available anytime you need to facilitate your scale-up and production applications.