Corning is a leader and innovator in low-loss optical fiber. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost per bit.
Loss Matters
Loss Matters
Demonstrating Subsea Backhaul for 400 Tb/s Transatlantic Linear Transmission
Corning addresses trends in terrestrial and subsea networks with TXF® optical fiber and Vascade® EX2000 optical fiber.
Extended Capacity for Next-Generation Long-Haul Networks
Corning and Infinera demonstrate 55 Tb/s capable transmission equipment operating in C- and L- bands across 600 km of G.654.E compliant ultra-low-loss, large effective area fiber.
Why Loss Matters in Optical Networks
An e-Briefing presentation detailing how Corning fibers support the high-speed, high-capacity long-haul, regional, and access telecommunications networks of today and tomorrow.
Tutorials and Videos
Bend Matters
Bend Matters
Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.
Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.
Learn MoreLoss Matters
Loss Matters
Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.
Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.
Learn MoreInnovation Matters
Innovation Matters
In 1970, three Corning scientists developed the world's first low-loss optical fiber. Meet the founders: Drs. Robert Maurer, Donald Keck, and Peter Shultz.
In 1970, three Corning scientists developed the world's first low-loss optical fiber. Meet the founders: Drs. Robert Maurer, Donald Keck, and Peter Shultz.
Learn MoreFiber Matters
Fiber Matters
In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.
In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.
Learn More