Overview
Where's My Order
Customer Service
Engineering Services
Training Programs
Rental Program
Fusion Splicing Resource Center
Technical Resources
Product Videos
Fiber Optic Safety Procedures

TS TELCO 200 Training Course


Hands-On Splicing and Testing Course for Single-Mode TELCO Networks

Description
TS TELCO 200 is a two-day course that teaches fusion and mechanical splicing, cable termination (pigtail splicing) and acceptance testing with extensive hands-on practice. The course includes class instruction, course materials, certificate of completion and the use of Corning Cable Systems ancillary equipment and hardware.

Student/Teacher Ratio: 1:6
Instruction: 90% Hands-on
BICSI Continuing Education Credit (CEC): 13 hours RCDD and/or lnstaller/Technician and/or Certified Trainer
2009 Sales Price: $650.00* per student
Class Size: Maximum of 15 students
Class Times: 8:30 a.m. - 5:00 p.m.
Class Length: 2 days

Curriculum

  • Theory and principles of fiber optics
  • Fiber types and fiber manufacturing techniques: multimode and single-mode fibers
  • Cable sheath removal and preparation techniques for splicing
  • Splicing: applications, fusion, mechanical and termination methods
  • Fusion splicing with the Corning Cable Systems X77 and M90 Fusion Splicers: features and troubleshooting tips
  • Single-fiber mechanical splicing with the Corning Cable Systems CamSplice™ Mechanical Splice
  • Use and operation of the Corning Cable Systems Optical Time Domain Reflectometer (OTDR): uses, principles of operation and typical display
  • Splice test methods and procedures: field tests and documentation
  • Attenuation test procedures: one, two and three jumper references
  • Emergency restoration planning
  • Safety: chemical safety, laser safety and fiber handling precautions
Course fee includes class instruction, course materials, certificate of completion and use of Corning Cable Systems ancillary equipment and hardware. Audio or video taping of any Corning Cable Systems training course is strictly prohibited. Corning Cable Systems reserves the right to make changes to the information contained herein without prior notice.
*Plus applicable sales tax.


Class Registration
TS TELCO 200 classes are available upon customer request. Please call toll free (800) 743-2671 and ask to speak to one of our training coordinators about scheduling a class or for additional information.

Save 5% by referring to discount code "Web2009" when registering by phone or online!