TS LAN 400 Training Course
To request a quote for a TS LAN 400 class at your facility, click here or
call us at (800) 743-2671 and ask for Training Services.
Hands-On Installation Technology Course for Multimode Optical Local Area Networks
Description
TS LAN 400 is a four-day course that prepares craftsmen for all aspects of fiber optic cable installation in a local area network environment. Cable placement, fusion and mechanical splicing, cable termination (connector installation and pigtail splicing) and acceptance testing are taught with extensive hands-on practice. Students build, test and troubleshoot a complete multimode system in this class. Also covered is the use of equipment, hardware and procedures pertaining to building distribution and campus applications.
Targeted Student/Teacher Ratio: ≤ 8:1
Instruction: 75% hands-on
BICSI Continuing Education Credit (CEC): 21 hours = RCDD®; 15 hours = Installer;
18 hours = Technician; 21 hours = Certified Trainer
Class Size: Maximum of 12 students
Class Time: 8:30 a.m. - 5:00 p.m.
Class Length: 4 days
Curriculum
-
Complete multimode fiber optic system build
-
Theory and principles of fiber optics (emphasis on multimode)
-
Fiber types and fiber manufacturing technique of multimode and single-mode
-
Cable types and manufacturing techniques: loose tube and tight-buffered cables
-
Fire code and National Electrical Code® (NEC®) considerations
-
Cable installation and placement techniques for building, duct, aerial and direct-buried applications
-
Installing wire mesh pulling and split grips
-
Cable preparation techniques for splicing and connectorization
-
Termination methods for field-installable connectors, pigtails and preconnectorized assemblies
-
Installing the Corning Cable Systems multimode UniCam® SC, ST® Compatible and LC Connectors, in addition to anaerobic connectors
-
Splicing: applications, fusion, mechanical and termination methods
-
Fusion splicing with the Corning Cable Systems OptiSplice® One and M90e (and/or OptiSplice CDS) Fusion Splicers: features and troubleshooting tips
-
Hardware types and applications used in a local area network
-
Optical attenuation test set procedures: one, two and three jumper reference
-
Use and Operation of the Corning Cable Systems Optical Time Domain Reflectometer (OTDR)
-
Network testing and documentation: procedures and requirements
-
Troubleshooting equipment and procedures
-
Safety: chemical safety, laser safety and fiber handling precautions
2012 TS LAN 400 Class Schedule and Pricing:
The TS LAN 400 class is available exclusively upon customer request. If you would like to have a private class at your facility, click here to request a quote, or call 1-800-743-2671 and ask for Training Services.
Discounts and Cancellation Policy: Late cancellations and class no-shows for registered students will incur charges. A credit card number must be supplied 6 or more business days in advance to honor any/all discount(s) on classes. Credit cards for the class price (list minus applicable discounts) will be billed no sooner than the week the training class occurs. Credit cards will be billed for late cancellations or no-shows per the Cancellation Policy. Click Here to view our Cancellation Policy for classes.
Additional Information:
-
Sales tax is not included in per student pricing and will be added in applicable regions.
-
All class pricing is in United States dollars.
-
Course fee includes class instruction, course materials (including textbook), certificate of completion and the use of Corning Cable Systems ancillary equipment and hardware.
-
Audio or video taping of any Corning Cable Systems training course is strictly prohibited.
-
Corning Cable Systems reserves the right to make changes to the information contained herein without prior notice.
To request a quote for a TS LAN 400 class at your facility, click here or
call us at (800) 743-2671 and ask for Training Services.