|
Fusion Splicers and Cleavers
|
Back to Top
|
|
Description
|
Part Number
|
|
Model M90i Fusion Splicer
with cleaver and heat-shrink oven
|
RM90I |
Model M90 Fusion Splicer
with cleaver and heat-shrink oven |
RM90 |
OptiSplice® Premier iLID Fusion Splicer with Windows XP® Professional operating
system, cleaver and heat-shrink oven |
RILID |
FuseLite® II Termination System
with cleaver |
RFUSELITE |
OptiSplice LID Micro Fusion Splicer
with cleaver and heat-shrink Oven |
ROSLID |
OptiSplice One Handheld Fusion Splicer
with cleaver and heat-shrink Oven |
ROSONE |
OptiSplice Ribbon Handheld Fusion Splicer
with cleaver, hot stripper and heat-shrink Oven |
ROSRIBBON |
Video Probe for Connector Inspection
for use with OV-1000 |
RPROBE |
Video Probe Tip for patch cord or bulkhead |
RVPROBETIP |
|
OTDRs and Access Jumpers
|
Back to Top
|
|
Description
|
Part Number
|
Model 340 OTDR Plus™ Multitester II
Dual MM (850/1300 nm) / Dual SM
(1300/1550 nm) |
R340DM/DS |
Model 340 OTDR Plus™ Multitester II
(1625 nm) |
R340-1625 |
Model OV-1000 OTDR
Dual MM (850/1300 nm) / Dual SM
(1310/1550 nm) |
R1000DM/DS |
Multimode Access Jumper 50 µm with a FC Connector |
RACCJUMPMM50FC |
Multimode Access Jumper 50 µm with a LC Connector |
RACCJUMPMM50LC |
Multimode Access Jumper 50 µm with a MTRJ Connector |
RACCJUMPMM50MTRJ |
Multimode Access Jumper 50 µm with a SC Connector |
RACCJUMPMM50SC |
Multimode Access Jumper 50 µm with a ST Connector |
RACCJUMPMM50ST |
Multimode Access Jumper 62.5 µm with a FC Connector |
RACCJUMPMM62.5FC |
Multimode Access Jumper 62.5 µm with a LC Connector |
RACCJUMPMM62.5LC |
Multimode Access Jumper 62.5 µm with a MTRJ Connector |
RACCJUMPMM62.5MTRJ |
Multimode Access Jumper 62.5 µm with a SC Connector |
RACCJUMPMM62.5SC |
Multimode Access Jumper 62.5 µm with a ST Connector |
RACCJUMPMM62.5ST |
Single-Mode Access Jumper with a FC Connector |
RACCJUMPSMFC |
Single-Mode Access Jumper with a LC Connector |
RACCJUMPSMLC |
Single-Mode Access Jumper with a MTRJ Connector |
RACCJUMPSMMTRJ |
Single-Mode Access Jumper with a SC Connector |
RACCJUMPSMSC |
Single-Mode Access Jumper with a ST Connector |
RACCJUMPSMST |
|
Test Sets / Talk Sets
|
Back to Top
|
|
Description
|
Part Number
|
|
OTS-400 Series Multimode Test Set
850nm/1300nm (two hand held units with ST ports; bidirectional testing) |
ROTS400MM |
OTS-400 Series Single-Mode Test Set
1310nm/1550nm (two hand held units with FC ports; bidirectional testing) |
ROTS400SM |
OTS-400 Series Multimode/Single-Mode
Test Sets 850nm, 1300nm, 1310nm 1550nm. |
ROTS400SM/MM |
Multimode Test Set 850nm/1300nm (two hand held units with ST ports; bidirectional testing) |
RTESTSETMM |
Single-Mode Test Set 1310nm/1550nm (two hand held units with FC ports; bidirectional testing) |
RTESTSETSM |
Multimode/Single-Mode Test Sets 850nm, 1300nm, 1310nm 1550nm |
RTESTSETSM/MM |
SmallTALK® Talk Set FC Connectors |
RTALKSET |
Multimode Reference jumper 50 µm with a FC connector |
RREFJUMPMM50FC |
Multimode Reference jumper 50 µm with a LC connector |
RREFJUMPMM50LC |
Multimode Reference jumper 50 µm with a MTRJ connector |
RREFJUMPMM50MTRJ |
Multimode Reference jumper 50 µm with a SC connector |
RREFJUMPMM50SC |
Multimode Reference jumper 50 µm with a ST connector |
RREFJUMPMM50ST |
Multimode Reference jumper 62.5 µm with a FC connector |
RREFJUMPMM62.5FC |
Multimode Reference jumper 62.5 µm with a LC connector |
RREFJUMPMM62.5LC |
Multimode Reference jumper 62.5 µm with a MTRJ connector |
RREFJUMPMM62.5MTRJ |
Multimode Reference jumper 62.5 µm with a SC connector |
RREFJUMPMM62.5SC |
Multimode Reference jumper 62.5 µm with a ST connector |
RREFJUMPMM62.5ST |
Single-Mode Reference jumper with a FC connector |
RREFJUMPSMFC |
Single-Mode Reference jumper with a LC connector |
RREFJUMPSMLC |
Single-Mode Reference jumper with a MTRJ connector |
RREFJUMPSMMTRJ |
Single-Mode Reference jumper with a SC connector |
RREFJUMPSMSC |
Single-Mode Reference jumper with a ST connector |
RREFJUMPSMST |
|
Fiber Optic Connector Tool Kits
|
Back to Top
|
|
Description
|
Part Number
|
UniCam® Connector Tool Kit
Installation Kit with VFL for ST® Compatible,
SC and LC UniCam Connectors |
RUNICAM |
UniCam® MTP® Connector Tool Kit
Installation Kit for UniCam MTP Connectors |
RMTPUNICAM |
Anaerobic Installation Tool Kit
Installation Kit for ST® Compatible, SC and LC Anaerobic Connectors |
RANAEROBIC |
UniCam Pretium™ Installation Tool Kit
Installation Kit with VFL for ST® Compatible, SC and LC UniCam Connectors |
RPRETIUM |
|
Cable Preparation/Fusion Splicing Tool Kit
|
RTOOLKIT |
CamSplice® Tool Kit
Installation Kit for CamSplices (95-000-04) |
RCAMSPLICE |
|
Accessories
|
Back to Top
|
|
Description
|
Part Number
|
FBC-005 High-Precision Cleaver
Typically used with Model M90 Fusion Splicer |
RCLEAVER-005 |
FBC-006 Precision Cleaver
Typically used with X77 Micro Fusion Splicer |
RCLEAVER-006 |
FBC-012 High-Precision Cleaver
Cleaves 2-12 fiber ribbons |
RCLEAVER-012 |
|
CheckPoint™ Fiber Identifier
|
RCHECKPOINT |
Visual Fault Locator
(VFL) |
RVFL |
Fiber Access Tools
Specify OFAT, NOFAT, STOFAT, UAT, RST |
RACCESSTOOL |
Heat Shrinks 60 mm
(Packs of 50) Sold with Splicer Rental only |
RHEATSHRINK01 |
Heat Shrinks Ribbon
(Packs of 25) Sold with Splicer Rental only |
RHEATSHRINK02 |
CamSplices
(Packs of 6) Sold with CamSplice Kit Rental only |
RMECHSPLICE |