Overview
Where's My Order?
Customer Service
Engineering Services
Training Programs
Rental Program
Project Services
Fusion Splicing Resource Center
Test Equipment Resource Center
UniCam Connector Resources
Sales Development
Technical Resources

Product FAQs


Cable


  • If I order a hybrid cable, which fibers are first, multimode or single-mode?
  • What is a self-supporting cable? Can it be installed in an aerial environment in the same fashion as ALTOS® cable?
  • When pulling cable through conduit, how should I attach the pulling grip?

Connectors


  • Can an FC connector be connected to an SC connector?
  • Can fiber optic connectors be directly terminated onto 250 µm fibers?
  • How do I test MT-RJ Connectors?
  • How do I test Single-Fiber Connectors?
  • What is anaerobic adhesive and can it be used with all connectors?

Optical Fiber


  • Should fibers be cleaned after they are cleaved?
  • What is the color code for fibers in fiber optic cable?

Hardware


  • Can you install a wall-mount patch panel into an equipment rack?
  • What is a NEMA-rated cabinet?
  • What is encapsulant and should I use it?

Ribbon


  • How can I access individual fibers in a ribbon in a mid-span access situation?
  • Is it possible to splice a ribbon cable to a regular loose tube or tight-buffered cable?

Splice Equipment


Testing Issues


  • How do I test a cable reel?
  • How do I test MT-RJ Connectors?
  • How do I test Single-Fiber Connectors?
  • How much loss am I allowed in my system?
  • What equipment is necessary to test my system?

Tools


  • If I already have a UniCam® connector tool kit, do I also need a CamSplice™ tool kit to assemble CamSplice mechanical splices?
  • When do I have to use a No-Nik® stripping tool instead of a Miller tool when stripping fibers?
  • Which fiber access tool do I need to perform a mid-span access on a fiber optic cable?

Miscellaneous


  • Do you rent fiber optic equipment?
  • What are the dimensions of a cable, a piece of hardware, a connector, etc.?