Fiber to the Antenna (FTTA)
|
Fiber-fed remote radio technology offers potential savings through both CapEx and OpEx cost reductions compared to traditional coaxial cable-based solutions. Connecting active network elements has always been Corning’s core competency. Corning’s Evolant® Solutions for Wireless Networks leverages field-proven, standards-based solutions to make FTTA deployment a fast plug- and-play operation that saves time and money.
FTTA Product Brochure and Resources
|
The Benefits of FTTA
Relative to Coax-Fed Antennas
- Fiber-fed remote radios (RRs) offer significant power savings (as little as 50% of the
power for the same coverage area.)
- Reduce wind and weight load on towers; avoid costly tower upgrades.
- Reduce installation cost through fewer cables sheaths (70% less) compared to coax.
Relative to Homerun Architecture
(Separate cables from each remote radio to the base station.)
- Reduce installation time and cost through fewer cable sheaths.
- Fast and easy connection and upgrade via tower-top terminal.
- Pre-provision for future equipment additions (spare ports).
- Field-proven technology successfully deployed in FTTH; standards-driven reliability.