Overview
Broadband Stimulus
CATV Networks
Central Switching Center Solutions
Data Centers & SANs
Federal Government
Fiber-to-the-x Networks
Industrial Networks
Intelligent Traffic Systems
Local Area Networks
Original Equipment Manufacturers (OEM)
Wireless Networks

Fiber to the Cell Site (FTTCS)


Wireless_fttcsBase

Backhaul providers bring optical cable to a cell site demarcation point and then distribute the fibers to multiple wireless operators’ base station equipment. The wireless operators are increasingly leveraging optical fiber to provide the high bandwidth necessary to service cell site applications. Corning Evolant® Solutions for Wireless Networks  ensure current and future backhaul capacity needs are met.

Wireless_fttcsProBtn
 

wireless_productsBtn

•  Wireless Consolidation Terminal
•  Cell Site Drop Assembly
•  FREEDM® LST™ Cable
•  OptiSnap® Single-Mode Field-Installable
   Connector Tool Kits
  

Wireless_accessoriesBtn

•  Connector Supplies
•  Cell Site Drop Assembly
•  FREEDM LST Cable
•  OptiSnap Single-Mode Field-Installable
   Connector Tool Kits


The Benefits of FTTCS

  • Deliver the greater bandwidth being demanded by operators.
  • Retain customers and revenue.
  • Reduced maintenance costs vs. copper solutions. 
  • Not susceptible to limits of microwave.

Why Corning Cable Systems FTTCS formula?

  • Lower total installed cost than spliced solutions.
  • Better manageability (at demarcation point).
  • Fast, easy installation with pre-connectivity solution.

Wireless_questionBtn Wireless_productBtn