AMERICAS
Change Region
English
Materials List
Product Catalog
Applications
Broadband Stimulus
CATV Networks
Consumer Electronics Cables
Data Centers & SANs
Federal Government
Fiber to the x (FTTx) Solutions
Harsh Environments
Intelligent Traffic Systems
Local Area Networks
Multidwelling Unit Solutions
Original Equipment Manufacturers (OEM)
Switch Center Solutions
Wireless Networks
Technical Library
Application Engineering Notes (AE Notes)
Articles
Case Studies
Certificates
Generic Specifications
Hardware Drawings
Product Family Specifications
Product Specifications
Standard Recommended Procedures (SRPs)
Videos
White Papers
Additional Information
360° Spins
Support
Where's My Order?
Customer Service
Engineering Services
Training Programs
Rental Program
Project Services
Fusion Splicing Resource Center
Test Equipment Resource Center
FlexNAP™ System
UniCam Connector Resources
Sales Development
Technical Resources
Programs & Distributors
Authorized Distributors
CAH Connections Gold Program
Consultant LinkUp Program
Enterprise Networks Webinars
Fiber IQ Program
Network of Preferred Installers
Programa de Garantía Extendida (PGE)
See the Light Seminars
Company
Careers
Contact Us
Locations
Innovations
Quality
News & Events
Continuing Legal Education
Home
Login
Overview
Broadband Stimulus
CATV Networks
•
All-Fiber Access Networks (AFAN) Solutions
•
CWDM Networks
Consumer Electronics Cables
Data Centers & SANs
Federal Government
Fiber to the x (FTTx) Solutions
•
FTTx Networks Product Ordering Guide
•
ALTOS® Cable with FastAccess™ Technology
•
FlexNAP™ System
•
ROC™ Dielectric Drop Cable with FastAccess™ Technology
Harsh Environments
Intelligent Traffic Systems
Local Area Networks
Multidwelling Unit Solutions
Original Equipment Manufacturers (OEM)
Switch Center Solutions
Wireless Networks
•
Fiber to the Antenna (FTTA)
•
Fiber to the Cell Site (FTTCS)
•
Distributed Antenna Systems (DAS)
FlexNAP™ System
FlexNAP™ Outside Plant Preterminated Solutions
Corning Cable Systems FlexNAP™ System provides a cost-effective method of deploying optical fiber in outside plant distribution networks at speeds several times faster than traditional field installations. The FlexNAP™ System utilizes standard optical fiber cables upon which network access points are pre-installed at customer-specified locations along the length of the cable. The cable and network access points are tested and shipped as a complete distribution cable/terminal system.
The traditional installation of fiber terminals and closures in an outside plant environment is a time-consuming task that requires trained technicians. Job setup, cable access, splicing, terminal placement and job breakdown traditionally require three to four hours to complete for each terminal installation. Corning Cable Systems FlexNAP System can reduce this time by 50 percent or more per network access point. While a typical access distribution cable with terminals may require up to three full days of manpower to deploy and install, up to 10 equivalent FlexNAP System distribution cables can be installed in the same time frame. The increased speed of cable deployment, along with the reliability of factory testing, offers significant value to the end user in the following key areas: deployment velocity, risk avoidance, workforce efficiency and capital deferment.
Corning Cable Systems has developed a flexible, preterminated splice closure that enables the complete cable system to conform to the drum size of most standard cable reels and prevents outside plant installers from having to deviate from standard aerial and below-ground cable placement procedures including drive-off and stationary reel methods. FlexNAP System products are compatible with standard outside plant installation equipment. The flexibility of standard fiber optic cables allows them to pass easily through blocks and rollers that are often considered standard equipment by outside plant installers. It is critical for the network access points associated with a terminal distribution cable to maintain that flexibility to ensure that the complete system is compatible with standard outside plant installation equipment.
FlexNAP™ Video of Sheave Wheel Testing
AE Note: FlexNAP™ Component Polarity
Standard Recommended Procedures
Generic Spec: FlexNAP™ Systems MultiPort Assembly