Overview
Broadband Stimulus
CATV Networks
Central Switching Center Solutions
Data Centers & SANs
Federal Government
Fiber-to-the-x Networks
Industrial Networks
Intelligent Traffic Systems
Local Area Networks
Original Equipment Manufacturers (OEM)
Wireless Networks

Evolant® Solutions FlexNAP™ Terminal Distribution System


Providing a cost-effective method of deploying optical fiber in outside plant distribution networks at speeds several times faster than traditional field installations, the FlexNAP™ System utilizes standard optical fiber cables upon which network access points are pre-installed at customer-specified locations along the length of the cable. The cable and network access points are tested and shipped as a complete distribution cable/terminal system that simply rolls off a standard cable reel.

Compatible with both aerial (overlash, dedicated messenger and self-support) and below-ground (direct buried and 1.25-inch duct) outside plant distribution applications, the FlexNAP System significantly reduces installation time by as much as 50 percent per network access point.

The increased speed of network deployment, along with the reliability of factory testing, offer significant value to the end-user in the following key areas: deployment velocity, risk avoidance, workforce efficiency and capital avoidance.

System Design
FlexNAP System Design Guide 

FlexNAP Installation DVD
To receive a copy of the FlexNAP System Installation Video, please call Customer Service at 1.800.743.2671 (U.S. and Canada) or 1.828.901.5000 (International), or fill out the Contact Us form, and request Literature Code EVO-709DVD-EN.