Overview
Contact Us
Locations
Innovations
Quality
News & Events
Continuing Legal Education

Quality in Action


Corning Cable Systems is certified compliant with the following quality standards bodies:

  • Registrations to ISO-9001 –  Most prevalent global quality managment standard
  • Registrations to TL-9000 – A telecommunications industry-specific quality managment standard that begins with all of ISO 9001 as basic requirements and incorporates additional requirements for Customer Satisfaction, Product Design and Life Cycle Management and Performance Metrics.
  • Registrations to ISO 14001 – Most common environmental management standard (EMS). Our internal EMS standard is built on it.

In addition to meeting global quality management, telecommunications industry-specific, and environmental managment standards bodies, Corning Cable Systems is a founding member of Quality Excellence for Suppliers of Telecommunications (QuEST) and has contributed to the forum's mission and values since its inception in 1996.  QuEST Forum helps its member organizations pursue global telecommunications quality and performance excellence through the implementation of a common quality standard; the collaborative activities of its global work groups; and emphasis on industry best practices; and the delivery of a leading-edge measurement system. 

Worldwide Registrations

Registrar Compliant with current ISO/TL Standards

Americas Cable Operations

USA, Hickory Plant
LRQA ISO 9001:2000/TL 9000 H R4.0/R3.5
ISO14001:2004

USA, Winston-Salem Plant
LRQA ISO 9001:2000/TL 9000 H R4.0/R3.5
Internal EMS

Americas Hardware & Equipment Operations

USA, Hickory Plant
LRQA ISO 9001:2000/TL 9000 H R4.0/R3.5
Internal EMS

USA, Keller Plant
LRQA ISO 9001:2000/TL 9000 H R4.0/R3.5
Internal EMS

Mexico, Reynosa Plant
LRQA ISO 9001:2000/TL 9000 H R4.0/R3.5
ISO 14001:1996

Dominican Republic, Santo Domingo Plant
LRQA ISO 9001:2000/TL 9000 H R4.0
Internal EMS

International Operations

Australia, Clayton
SAI Global ISO 9001:2000/ISO 14001:2004

China, Shanghai
LRQA ISO 9001:2000/ISO 14001:2005

China, Beijing
LRQA ISO 9001:2000/TL 9000 H R3.0/R3.5
ISO 14001:2004

Japan, ACS
LRQA ISO 9001:2000/ISO 14001:1996:NQAS

Corning Cable Systems, Berlin
DQS ISO 9001:2000/ISO 14001:2004

CCS Poland, Lodz Plant
DQS ISO 9001:2000/ISO 14001:2004

CCS Poland, Strykow Plant
DQS ISO 9001:2000/ISO 14001:2004

CCS Turkey, Gebze Plant
DQS ISO 9001:2000/ISO 14001:2004

Germany, Hagen Plant
DQS ISO 9001:2000/ISO 14001:2004

Germany, Munich
DQS ISO 9001:2000/ISO 14001:2004

Germany, Neustadt Plant
DQS ISO 9001:2000/ISO 14001:2004