Overview
Carrier Networks products
Enterprise Networks products
FTTH Networks products
MDF & xDSL Splitter products

Optical Sources, Power Meters and Testers


 STE_testers
OTS-400 testers, 400R source and
power meters

With Corning handheld series OTS-400 and LTK-400R, insertion loss testing has become unreachably easy. Automatic wavelength recognition, wavelength switching as well as remote referencing minimize user interactions to a few steps:

  • Sources available in all common single mode and/or multi mode wavelengths
  • Power meter with internal memory for minimum 1,000 data sets
  • Testers as a combination of respective optical source and power meter
  • Automatic switching of available wavelengths and synchronization to compatible power meters
  • Remote referencing to far end power meters over a connected optical fiber
  • Including rechargeable Li-Ion battery and AC/DC adapters
  • Exchangeable adapter types available for source and meter ports (SC-type as standard delivery)
  • USB port for data transfer to PC on testers and power meters
  • Built-in Visual Fault Locator on sources and testers with universal 2.5mm adapter
  • Optical sources, power meters and testers are available n kits (LTK / OTSK)
  • Kits incl. Test Jumper Kits (TJK) and water- / dust-proof transport case

 STE_ltk400
OS- & OM-400
handheld series

The handheld series OS-/ OM-400 and LTK-400 stay with the basic of insertion loss testing. Automatic wavelength recognition as well as remote referencing comfort the data collection process:

  • Sources available in all common single mode and/or multi mode wavelengths
  • Automatic switching of available wavelengths and synchronization to compatible power meters
  • Remote referencing to far end power meters
  • Standard AA batteries or AC/DC adapter as power source
  • Exchangeable adapter types available for source and meter ports (SC-type as standard delivery)
  • Optical sources and power meters are available in kits (LTK)
  • Kits incl. Test Jumper Kits (TJK) and water- / dust-proof transport case


Product Specification:
> OTS-400, OTSK-400, LTK-400(R) & OS- / OM-400 in Test Equipment datasheet 


Related Products:

 

 OV1000 Optical Time Domain Reflectometer

 Fibre Inspection Probe and Test Fibre Boxes