Fibre Inspection Probe and Test Fibre Boxes


 STE_probe
Fiber Inspection
Probe

The fibre connector inspection probe FIP allows a closer look to connector end faces. Troubles within network components often starts with  damaged or contaminated connectors:

  • Uses the OV1000 OTDR as controller and storage device
  • Two magnification adjustable 200x or 400x
  • Built-in optical filter for active fibre up to +30dBm
  • Set including 1.25mm / 2.5mm universal tip and SC / FC / ST & LC one per each type bulkhead tips

 STE_testboxes
Test Fiber Boxes

Necessary to connect test equipment to the fibre under test, these boxes can be used either as launch fibres or network simulators to match various meaurement needs:

  • Configurable with various lengths, fibre types and connector adapters
  • Available as Portable Fiber Box PTF, Bare Fiber Spool BFS or Network Simulation Systems NSS


Product Specification:
> Inspection Probe and Test Fiber Boxes in Test Equipment datasheet 


Related Products:

 

 OV1000 Optical Time Domain Reflectometer

 Optical Sources, Power Meters and Testers