Overview
Carrier Networks products
Enterprise Networks products
FTTH Networks products
MDF & xDSL Splitter products

OV1000 Optical Time Domain Reflectometer


 STE_OV1000
OV1000 modular
OTDR

When looking for the most compact and versatile OTDR the OV1000 is the right choice for testing up networks from short-range FTTx to long-range trunk links. Furnished with exchangeable optical modules, the OV1000 allows an easy adaptation to the current measurement need. Modern GUI based on Windows mobile and intuitive PC post-processing software give the OV1000 a leap ahead to comparable units in its class.

  • Takes up to two optical modules
  • Very fast start-up time of only 4 s
  • Maximal 256,000 data points (module-dependent)
  • Shortest distance between two data points of only 4cm
  • Shortest possible event dead zone of only 0.8m and attenuation dead zone of 3m (module dependent)
  • Built-in continuous light source on all OTDR ports
  • Exchangeable connector adapters available (SC-type in the standard configuration)
  • Windows Mobile platform for fast processing and reliable data exchange with the PC, easy to use PC trace processing software
  • Easy to use PC post-processing and evaluation software
  • VGA touch screen 6.4” full size
  • Li-Ion battery for more than 8 hours operating time
  • Available in standard or deluxe kits, deluxe version adds VFL and power meter functionality
  • Water- and dust-proof transport case

 STE_OTDR_modules
Optical Modules
for OV1000

Available optical measurement modules for the OV1000:

  • single-mode two- and three-wavelength modules for standard, long haul and FTTx applications from 34 dB up to 45 dB *) available
  • multi-mode two-wavelength from 26 dB *) for privat network applications
  • single-mode and multi-mode quad-wavelength for universal testing purpose

*) quoted dynamic ranges valid at maximal pulse width and three minutes averaging time


Product Specification:
> OV1000 in test equipment datasheet 


Related Products:  

 Optical Sources, Power Meters and Testers

 Fibre Inspection Probe and Test Fibre Boxes