Further Accessories and Installation Tools


 STE_OS_case
workstation and
transport case

When it comes to provide protections to the high valuable splicing equipment, the decision for Corning deluxe transport & workstation case won't be difficult as this offers:

  • Water- and dust-proof when closed
  • Exact fittings to all splicer models with different inlay variations
  • A workstation platform with the lower half eliminating the need to carry a table along
  • Including rollers and retractable handler

STE_tools
Fiber Optic Installation
Tools

With the wide range of available and customizable tool (sets) Corning's outside plant installation solution is comprehensive and flexible at the same time. Tools can be ordered separately or as a set including practical transport case:

  • Fiber optic strippers and cable sheath cutters
  • Cleaning fluid container
  • Kevlar scissors
  • other tools are available up on request


Product Specification:
> Transport case in OS LID / CDS datasheet 
> Transport case in OS one datasheet 
> Transport case in OS Ribbon datasheet  


Related Products:

 

 Core-to-Core Alignment, Three-Axis Splicers

 Fixed V-Grooves Single-Fibre and Mass-Splicing

 One-Step Cleaving Tools

 Heat-Shrinking and Crimping Splice Protection