Heat-Shrinking and Crimping Splice Protection
|
RapidoShrinkTM
fast oven
HSP heat-shrinking
tubes
|
Keeping pace with the top fusion splicers, Corning's heat-shrink solution with its oven RapidoShrink and HSP protectors is designed to keep the splicing work flow smoothly:
-
The fastest in the industry thanks to the elliptical mirror design
-
Shortest shrink time of 15s for 40mm, 20s for 60mm single fiber and 40s for 12-fiber ribbon sleeves
-
Design yields highest energy efficiency providing longer battery operation time for the whole equipment
-
Is automatically controlled by compatible splicers or can be used manually in stand alone mode
-
Shrink sleeves HSP available in different lengths (40/45/60mm) for single, attenuation and ribbon application
|
|
RapidoCrimp
crimping tool
CSP crimping
protectors
|
When using single and bare fibers, the crimp protection solution RapidoCrimp tool & CSP protectors can be a good alternative:
-
Simple, easy to operate and doesn’t consume energy
-
Can be mounted inside splicer or placed on stand
-
Good alternative to heat-shrinking protectors for single bare fiber
-
Crimp protectors CSP is made of corrosion resistant aluminum and is 30mm long
|
Product Specification:
> RapidoShrink oven with HSP tubes in OS LID / CDS datasheet
> RapidoShrink oven with HSP tubes in OS one datasheet
> RapidoShrink oven with HSP tubes in OS Ribbon datasheet
> RapidoCrimp tool with CSP protectors in OS LID / CDS datasheet
> RapidoCrimp tool with CSP protectors in OS one datasheet
> RapidoCrimp tool with CSP protectors in OS Ribbon datasheet
Related Products: