Fixed V-Grooves Single-Fibre and Mass-Splicing


 STE_OS_one
OptiSpliceTM one

The single-fibre unit OptiSplice one is designed to match the requirement of private and FTTX networks where a simple and at the same time flexible splice solution is needed. With its small size and versatility, the splicer can be adapted to fit into every corner of the dense outside plant environments:

  • Splice loss single-mode typically <0.04dB
  • High-resolution video evaluation system L-PAS™ for end face check, alignment and loss estimation
  • High precision fixed v-grooves
  • Fast splice cycle of <11s
  • Removable fibre holders for easy insertion
  • Transflective 3.5” QVGA monitor
  • 7.2Ah Li-Ion battery for minimum 130 splices with the use of shrink oven
  • USB port for software upgrade and data download
  • Detachable splice tray holder as screen protector

 STE_OS_Ribbon
OptiSpliceTM Ribbon

Sharing similarities to the OptiSplice one, the mass splicing version OptiSplice Ribbon combines its versatility with the highest possible splice rate through fiber ribbons processing:

  • Splice loss single-mode typically <0.04dB
  • Available with fiber holders for single 250um or 900um coated fibers and 2- / 4- / 6- / 8- / 10- / 12-fiber ribbons
  • High-resolution video evaluation system L-PAS™ for end face check, alignment and loss estimation
  • High precision fixed v-grooves
  • Fast splice cycle of <20s
  • Transflective 3.5” QVGA monitor
  • 7.2Ah Li-Ion battery for minimum 130 12 fiber ribbon splices with the use of shrink oven
  • USB port for software upgrade and data download 
  • Detachable splice tray holder as screen protector


Product Specification:
> OptiSplice one datasheet 
> OptiSplice Ribbon datasheet 


Related Products:

 

 Core-to-Core Alignment, Three-Axis Splicers

 One-Step Cleaving Tools

 Heat-Shrinking and Crimping Splice Protection

 Further Accessories and Installation Tools