Splice Equipment Portfolio


A comprehensive range of splice equipment and tools are offered to cover all installer's needs during a network implementation phase. Corning fusion splicers and accessories are divided into different classes to match the field requirement:

  • High-end three-axis fusion splicers using Light-Injection-Detection LIDTM and / or CDS technology
  • A compact fixed v-groove fusion splicer with excellent price performance ratio
  • A mass splicer that can splice up to 12-fibre ribbons
  • Quick / easy to use single- and mass-fibre one-step cleavers
  • A fast heat-shrink oven ensuring high daily splice through-put
  • A simple and effective crimp protection solution
  • Transport cases that can serve as workstation platforms
  • Common tools needed for installing and maintaining optical networks

STE_OS_LID  
Core alignment
splicers

STE_OS_one  
Fixed v-groove
single-fibre

STE_OS_Ribbon  
Fixed v-grooves
ribbon splicer

STE_OS_fbc006  
Fibre cleavers

STE_OS_rapidoshrink  
Shrink oven for
protection


Details to Products in the Splice Equipment Range:  

 Core-to-Core Alignment, Three-Axis Splicers

 Fixed V-Grooves Single-Fibre and Mass-Splicing

 One-Step Cleaving Tools

 Heat-Shrinking and Crimping Splice Protection

 Further Accessories and Installation Tools