OptiSheath™ Multiport Terminal


The OptiSheath™ Multiport Terminal is designed for use in outside plant fibre access networks.  This innovative terminal provides sealed environmental protection and fast, easy incremental connection of subscriber drop cables while increasing deployment velocity.  Its reliability and flexibility make it the ideal choice for network access point terminals in fibre-to-the-home (FTTH) deployments.

  • Enables fast, non-specialist skill connection of customer drop cables
  • Available with 4, 6, 8, 10 and 12 ports
  • Factory pre-stubbed; available in cable length increments
  • Multiport tails may be run into all standard closures including Optisheath™ UCA4/UCA5
  • Enables use of smaller hand-holes