OptiTect™ Local Convergence Point LCPE Closure.


Corning’s LCPE Closure is designed to hold up to five 1x32 splitter modules with
pre-terminated SC APC  pigtails, and provides the same functionality as the OptiTect™
Cabinet.

  • The LCPE is sealed and suitable for aerial or underground applications
  • The LCPE is pre-stubbed and pre-connectorised with a 12-fibre feeder cable and 144-fibre distribution cable.
  • Mounting hardware to allow easy access to splitters.