OptiFit™ Customer Termination Box
The Corning Evolant Customer Termination Box is a most simple customer termination. The dual ended drop cable connects directly into the OptiFit™ adaptor mounted on the side of the box. An SC/APC patchcord is then connected inside the box and routed to the inside of the customer premise.
- suitable for external mounting at the customer premise
- fast, low skill installation.
- no skilled work required with the fibre
- accepts drop cables from any direction
- rugged design