Customer Drop


The customer drop is the final step to complete the connection. Although potentially the simplest part of the network, the customer drop is critical due to the high volume of connections to be made.  It is here that fast, low cost and simple assembly is most important and this can be achieved by the Corning OptiFit™ pre-terminated drop cable assemblies.

Cables are available in two formats: a flat, semi-rigid cable which is robust and suitable for outdoor & direct burial applications and a round format with superior flexibility which is suitable for both outdoor & indoor applications.