Central Office


With the Evolant® FTTH OSP solution, Corning customers start benefiting from the products’ advantages right at the central office where the High Density Cabinet, HDC 3000 begins feeding the network.

With its capacity to house over 1000 fibers in one cabinet, the HDC 3000 is the starting point for customers striving to achieve optimum connectivity.  With its modular 19” system, pre-assembled modules and intuitive cable management facility, Corning’s HDC 3000 also provides Network Operators with the optimum choice of network design.  The HDC 3000 Cabinet accommodates all connector types as well as splitter assemblies.