ClearCurveTM Riser Cable Assembly


The next step to achieving connectivity is provided by Corning Evolant’s ®
pre-connectorised riser cable assembly which is integrated directly into the basement distribution terminal.  The riser cable assembly is designed with pre-connectorised tethers which are, in turn, specifically tailored to the correct lengths to enable speed & ease of installation; eliminating the need for mid-span access of the cable.  In addition, protection socks and pulling grips are also supplied; making the cable ready and easy to install.