Horizontal Drop Cable


The fibre routing is then carried on from the Floor Distribution Terminal via horizontal cabling which is pre-connectorised on either one or two sides according to the individual installation needs.  Standard cable lengths can be carried on to the site by the installation teams; optimising speed of connectivity by minimising travel.  A seamless installation can be furthermore ensured by the use of Corning ClearCurve™  fibres which are bend insensitive & make the optical fibre cable very rugged and easy to install, comparable to copper cable solutions.  This revolutionary new fiber design solves the technical challenges which have historically faced  network operators installing fibre-to-the-home (FTTH) networks in Multi Dwelling Units (MDUs).  The horizontal cabling is ivory coloured to match internal décor and to be aesthetically pleasing to the end customer.