FTTH Advantage Door Terminal


The last step of the route is to connect the horizontal cabling to the customer box located in the individual apartments.   Corning’s FTTH Advantage Door Terminal is designed to act as the transition point between the horizontal and the final cable as well as providing optimum flexibility to both operators and home owners.  It terminates fibres or serves as splice point and ensures individual customers are connected fast when they request service.