Basement Distribution Terminal


With the Evolant ® FTTH MDU solution, Corning customers start benefiting from the products’ advantages right from the point of entry.  Evolant ® Basement Distribution Terminals (WCHE -12P, -06P, -04P,
 -02P) provide secure, reliable connectivity throughout the building.  These secure cabinets can house 6,12, 24 or 48 ports in one single, low-profile footprint whilst also enabling the use of standard CCH (closet connector housing) connector panels.  They are compatible with both Point to Point & PON networks and can easily house splitters.  These tamperproof boxes deploy fast, easy, reliable SC & LC connector technologies; enabling drop cables to be pre-terminated to pigtails in the field where necessary.