Distribution Blocks of Series 5000


Corning Cable Systems distribution blocks are used to transfer voice and data signals in public and private networks (e.g. in Central Office or Cabinets). With their reliable IDC contacts they are the interface between multi pair cable and the flexible, user-specific wiring (jumper-wire). In addition to protection of personnel and equipment against overvoltage / overcurrent disturbances, the distribution blocks support quality inspection and diagnostic processes.

 

Basic Product Characteristics and Order Numbers

  • 8-Pairs without Option for Protection

MDF_8_paarig_ohne_Schutz

 

Series5000_8_pairs_without_protection

 

  • 8-Pairs with Option for Protection

MDF_8_paarig_mit_Schutz

 

Series5000_8_pairs_with_protection

 

  • 10-Pairs without Option for Protection

MDF_10_paarig_ohne_Schutz

 

Series5000_10_pairs_without_protection

 

  • 10-Pairs without Option for Protection

MDF_10_paarig_mit_Schutz

 

Series5000_10_pairs_with_protection

 

The termination tool C39407-A139-A12 should be used for wiring the distribution blocks of Series 5000.