Outdoor Cables


A modern telecommunications network would not have been possible, without the many innovations from Corning. We reached from point to point in a network, by renewing ourselves every year. These innovations flow directly into our products. So today, you have the possibility to buy from Corning the elements of the future.

  • Duct and buried cables:

These could have a central tube or loose tube design, dielectric with swellable elements and high fibre counts. 

  • Aerial cables:

12 to 144 single-mode fibres and with Telcordia colour code for fibres and bundle identification yarns

  • MiniXtend:

 High fibre density – up to 96 fibres
 Totally dielectric designs
 Typical blowing distances > 1000m