Field installable solution


Yes, you can have exceptional optical performance in less than a minute per fibre. OptiSnap® Connectors offer best-in class optical performance in a no-epoxy/no-polish (NENP) connector. OptiSnap single-mode connectors offer 0.2dB typical insertion loss, and OptiSnap Multimode Connectors have a 0.1dB typical insertion loss.  This is optical performance that rivals that of pigtail fusion splicing and exceeds epoxy-and-polish termination, all in the ultimate craft friendly connector.

The CamSplice mechanical splice requires minimal training and few accessories to assemble. The assembly process involves stripping and cleaving fibres, inserting the fibres into the splice part until they touch and turning the cams to secure the fibres. The process does not involve any adhesives or special tools, although an optional assembly fixture is recommended. A typical installation takes less than two
minutes.